More Portege Z30 Series Laptops
Portege Z30-C1320 Laptop Specifications
Performance
- Processor*
- Intel® Core™ i7-6600U Processor
- Operating System*
- Windows 7 Professional (available through downgrade rights from Windows 10 Pro)
- Graphics Engine*
- Intel® HD Graphics 520
Memory and Storage
- Memory*
- 8 GB DDR3L 1600 MHz
- Hard Drive*
- 256 GB M.2 Solid State Drive (SSD)
- Optical Drive*
- None
Audio and Video
- Display Size
- 13.3" diagonal widescreen
- Display Resolution
- 1366 x 768 (HD), Supports 720p content
- Audio
- DTS Studio Sound, Stereo Speakers, Headset jack - Microphone/Headphone Combination Port
Communication
- Webcam
- FHD Webcam with TruTalk™ Dual Microphones
- Wireless LAN*
- Intel® Dual-Band Wireless-AC 8260
- Bluetooth
- Bluetooth®
- LAN
- Intel® Ethernet Connection i219-LM (10/100/1000)
Power
- AC Adapter
- 45W AC Adapter - PA5177U-1ACA
- Battery
- 4-cell 52 Wh
- Battery Life*
- Up to 15.25 hours, using Windows 10 Pro (measured by MobileMark™ Office Productivity 2014)
Expansion
- Media
- SD Card Reader: Secure Digital, Secure Digital High Capacity
- USB Ports
- 3 x USB 3.0 ports, supporting USB Sleep and Charge
- HDMI
- HDMI®
- RGB
- RGB port
- DisplayPort
- None
- Docking Connector
- Docking Connector
Software, Support and Security
- Security and Protection
- Trusted Platform Module (TPM v2.0), Fingerprint Reader, Reinforced Security Cable Lock Slot, HALT Tested Design
- Software*
- 1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound, Intel® Wireless Display, McAfee Live Safe™ (30-day Trial), TOSHIBA Display Utility, TOSHIBA Fingerprint Utility, TOSHIBA HW Setup Utility, TOSHIBA PC Health Monitor, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility, TOSHIBA Shock Protection System, Hinge Design Enhancement
- Standards
- ENERGY STAR Qualified, EPEAT Gold, RoHS Compatible
- Standard Limited Warranty*
- 3 Year Standard Limited Warranty (1 Year on Battery)
Physical Description
- Inputs and Controls
- AccuPoint® II Pointing Device, Clickpad Pointing Device with Multi-touch Control, Premium Spill-Resistant Raised Tile Backlit Keyboard (black)
- Weight*
- Starting at 2.65 lbs (1.20 kg)
- Color
- Cosmo Silver, Magnesium Chassis
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.