x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

dynabook
+
Notice

Dynabook, Inc. and its subsidiaries were deconsolidated from Toshiba Group on October 1, 2018.

They will continue to develop, manufacture, sell, support and service PCs and system solutions products for global markets.

For information on products and services, please see the following site.

CLOSE
x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Portege X30-D1354 Laptop

Portege X30-D1354

MSRP: $1,599.99
Now: $1,568.99

In Stock

add to shopping bag

Portege X30-D1354 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-7600U Processor, Intel® vPro™ Technology
Operating System*
Windows 10 Pro
Graphics Engine*
Intel® HD Graphics 620

Memory and Storage

Memory*
8 GB DDR4 2133 MHz
Hard Drive*
256 GB M.2 PCIe Solid State Drive (SSD)

Audio and Video

Display Size
13.3" diagonal widescreen, Touchscreen
Display Type*
10-Point Multi-Touch
Display Resolution
1920 x 1080 (FHD), Supports 1080p content
Audio
DTS Studio Sound™, Headset jack - Microphone/Headphone Combination Port, harman/kardon® stereo speakers

Communication

Webcam
Webcam with TruTalk™ Dual Microphones
Wireless LAN*
Intel® Dual Band Wireless-AC 8265
Bluetooth
Bluetooth®

Power

AC Adapter
45W AC Adapter (USB-C)
Battery
3 cell 48 Wh

Expansion

Media
microSD Card Slot
USB Ports
1 x USB 3.0 port, supporting USB Sleep and Charge, 2 x USB 3.1 Type-C port, supporting DisplayPort™ over USB Type-C, supporting PD Charging, supporting Thunderbolt™ 3
HDMI
HDMI®
Docking Connector
via USB Type-C supporting Thunderbolt 3

Software, Support and Security

Security and Protection
Trusted Platform Module (TPM v2.0), Fingerprint Reader, Reinforced Security Cable Lock Slot, HALT Tested Design, LCD Cover Face and Point pressure Resistant Design
Standards
EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
3 Year Standard Limited Warranty (1 Year on Battery)

Physical Description

Inputs and Controls
AccuPoint® II Pointing Device, Clickpad Pointing Device with Multi-touch Control, Premium Spill-Resistant Raised Tile Backlit Keyboard (black)
Weight*
Starting at 2.31 lbs (1.05 kg)
Color
Onyx Blue Metallic, Magnesium Chassis
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.