x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

dynabook
+
Notice

Dynabook, Inc. and its subsidiaries were deconsolidated from Toshiba Group on October 1, 2018.

They will continue to develop, manufacture, sell, support and service PCs and system solutions products for global markets.

For information on products and services, please see the following site.

CLOSE
x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Portege Z20t-C2100ED Laptop

Toshiba Portege Z20T-C2100ED Detachable Ultrabook

MSRP: $999.99
Intel® Core M Processor

Portege Z20t-C2100ED Laptop Specifications

Performance

Processor*
Intel® Core™ m3-6Y30 Processor
Operating System*
Windows 10 Pro for Education
Graphics Engine*
Intel® HD Graphics 515

Memory and Storage

Memory*
4 GB LPDDR3 1600 MHz (not upgradeable)
Hard Drive*
128 GB M.2 Solid State Drive (SSD)
Optical Drive*
None

Audio and Video

Display Size
12.5" diagonal widescreen
Display Type*
10-Point Multi-Touch, Anti-Glare Coating, Fingerprint Resistant, In-Plane Switching (IPS) Technology
Display Resolution
1920 x 1080 (FHD), Supports 1080p content
Audio
DTS Studio Sound™, Stereo Speakers, Tablet: Headset port - Microphone/Headphone Combination Port

Communication

Webcam
FHD Webcam with TruTalk™ Dual Microphones, Rear: 5MP FHD Camera with Auto-Focus and Digital Zoom
Wireless LAN*
Intel® Dual-Band Wireless-AC 8260
Bluetooth
Bluetooth®
LAN
Intel® Ethernet Connection i219-V (10/100/1000)

Power

AC Adapter
45W AC Adapter (4mm) - PA5192U-1ACA
Battery
3-cell 36 Wh (in tablet), 3-cell 36 Wh (in keyboard dock)

Expansion

Media
Tablet: microSD Card Slot
USB Ports
Tablet: 1 x USB 3.1 Type-C port, Keyboard Dock: 2 x USB 3.0 ports
HDMI
HDMI®, Tablet: HDMI® Micro Connector
RGB
Keyboard Dock: RGB port
DisplayPort
None
Docking Connector
None

Software, Support and Security

Security and Protection
Trusted Platform Module (TPM v2.0), Reinforced Security Cable Lock Slot, HALT Tested Design
Software*
1 month trial for new Microsoft® Office 365 customers*, Intel® Wireless Display, McAfee Live Safe™ (30-day Trial), TOSHIBA eco Utility™
Standards
ENERGY STAR™ Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
3 Year Standard Limited Warranty (1 Year on Battery)

Physical Description

Inputs and Controls
Keyboard Dock: Spill-resistant Tile Backlit Keyboard, Touchpad Pointing Device with Multi-touch Control, Accupoint® II Pointing Device, Volume Control
Weight*
Starting at 1.61 lbs (0.73 kg) - tablet only, Starting at 3.33 lbs (1.51Kg) - tablet + keyboard dock
Color
Graphite Black Metallic
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.